Duolok Male Connector SAE Thread, 12 mm Tube Fitting x 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 39.1 mm

C

N/A 21.8 mm

D

N/A 22.8 mm

E

N/A 7.1 mm

F

N/A 9.9 mm

G

N/A 22 mm

H

N/A 18 mm

T

N/A 12 mm

AS568 O-Ring Uniform Size Number

N/A -906

B

N/A 1.41 in

S

N/A 9/16-18