Duolok Male Connector SAE Thread, 1/4 Tube Fitting x 7/16-20 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.34 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.19 in

F

N/A 0.36 in

G

N/A 9/16 in

H

N/A 9/16 in

T

N/A 1/4 in

AS568 O-Ring Uniform Size Number

N/A -904

B

N/A 1.05 in

S

N/A 7/16-20