Straight Adapter, 3/16" Tube X 3/8"-24 SAE Male Straight Thread, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.14 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.13 in

F

N/A 0.3 in

G

N/A 1/2 in

H

N/A 7/16 in

T

N/A 3/16 in

AS568 O-Ring Uniform Size Number

N/A -903

B

N/A 0.88 in

S

N/A 3/8