Duolok Male Connector SAE Thread, 1/2 Tube Fitting x 1 16-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.93 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

F

N/A 0.59 in

G

N/A 7/8 in

H

N/A 1 1/4 in

T

N/A 1/2 in

AS568 O-Ring Uniform Size Number

N/A -912

B

N/A 1.53 in

S

N/A 1 1/16-12