Duolok Male Connector SAE Thread, 5/16 Tube Fitting x 1/2-20 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.37 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.25 in

F

N/A 0.36 in

G

N/A 5/8 in

H

N/A 5/8 in

T

N/A 5/16 in

AS568 O-Ring Uniform Size Number

N/A -905

B

N/A 1.08 in

S

N/A 1/2-20