Duolok Male Connector SAE Thread, 1 1/2 Tube Fitting x 2 1/8-12 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 3.06 in

C

N/A 1.78 in

D

N/A 1.97 in

E

N/A 1.34 in

F

N/A 0.59 in

G

N/A 2 1/4 in

H

N/A 2 1/8 in

T

N/A 1 1/2 in

AS568 O-Ring Uniform Size Number

N/A -924

B

N/A 1.99 in

S

N/A 1 7/8-12