Duolok Male Connector SAE Thread, 5/8 Tube Fitting x 3/4-16 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male SAE Straight Thread

Dimensions

A

N/A 1.65 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.42 in

F

N/A 0.44 in

G

N/A 1 in

H

N/A 15/16 in

T

N/A 5/8 in

AS568 O-Ring Uniform Size Number

N/A -908

B

N/A 1.25 in

S

N/A 3/4-16