Unilok O-Ring Seal Straight Thread Connector, 1/2 Tube Fitting x 1/2 O-ring Sealed Straight Thread, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A O-ring Sealed Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Unilok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

AS568 O-Ring Uniform Size Number

N/A -116

End Connections

N/A TF x O-ring Sealed Straight Thread

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Short Male Straight Thread O-ring Port

Dimensions

A

N/A 1.81 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

F

N/A 0.47 in

G

N/A 7/8 in

H

N/A 1 1/8 in

T

N/A 1/2 in

B

N/A 1.41 in

Hd

N/A 1.12 in

S

N/A 3/4-16