Unilok O-Ring Seal Straight Thread Connector, 3/16 Tube Fitting x 3/16 O-ring Sealed Straight Thread, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A O-ring Sealed Straight Thread

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A Unilok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

AS568 O-Ring Uniform Size Number

N/A -012

End Connections

N/A TF x O-ring Sealed Straight Thread

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Short Male Straight Thread O-ring Port

Dimensions

A

N/A 1.35 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.12 in

F

N/A 0.38 in

G

N/A 1/2 in

H

N/A 5/8 in

T

N/A 3/16 in

B

N/A 1.09 in

Hd

N/A 0.62 in

S

N/A 3/8-24