Griplok O-Ring Seal Male Connector, 3/8 Tube Fitting x 1/4-18 O-ring Seal Modified MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A O-ring Seal Modified MNPT

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Griplok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

AS568 O-Ring Uniform Size Number

N/A -113

End Connections

N/A TF x O-ring Seal Modified MNPT

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Short Male NPT O-ring Port

Dimensions

A

N/A 1.62 in

C

N/A 0.81 in

D

N/A 0.71 in

E

N/A 0.28 in

F

N/A 0.38 in

G

N/A 11/16 in

H

N/A 15/16 in

P

N/A 1/4 in

T

N/A 3/8 in

B

N/A 1.28 in

Hd

N/A 0.93 in