Duolok O-Ring Seal Male Connector, 1/2 Tube Fitting x 3/8-18 O-ring Seal Modified MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A O-ring Seal Modified MNPT

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x O-ring Seal Modified MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Short Male NPT O-ring Port

Dimensions

A

N/A 1.85 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

F

N/A 0.53 in

G

N/A 11/16 in

H

N/A 1 5/16 in

P

N/A 1/2 in

T

N/A 3/8 in

AS568 O-Ring Uniform Size Number

N/A -212

B

N/A 1.56 in

Hd

N/A 1.3 in