Unilok Tube Fittings, Bulkhead, Male Run Tee, 5/8 Tube Fitting x 1/2-14 MNPT x 5/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A Unilok

Shape

N/A Tee

Specialty

N/A Bulkhead

End Connections

N/A TF x MNPT x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 2.88 in

Bx

N/A 1.10 in

By

N/A 1.38 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.47 in

F

N/A 0.75 in

G

N/A 1 in

H

N/A 1 in

P

N/A 1/2 in

T

N/A 5/8 in

Ax

N/A 1.50 in

B

N/A 2.48 in