Unilok Male Elbow, 3/16 Tube Fitting x 1/4-18 MNPT, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Unilok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.00 in

Bx

N/A 0.74 in

By

N/A 0.92 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.12 in

F

N/A 0.56 in

G

N/A 1/2 in

H

N/A 1/2 in

P

N/A 1/4 in

T

N/A 3/16 in