Unilok Male Connector, 5/16 Tube Fitting x 1/8-27 MNPT, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.34 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.19 in

G

N/A 5/8 in

H

N/A 9/16 in

P

N/A 1/8 in

T

N/A 5/16 in

B

N/A 1.05 in

F Minimum

N/A 0.38 in