Unilok Male Connector, 1/4 Tube Fitting x 1/16 MNPT, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/16-27

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.29 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.11 in

G

N/A 9/16 in

H

N/A 1/2 in

P

N/A 1/16 in

T

N/A 1/4 in

B

N/A 1.00 in

F Minimum

N/A 0.38 in