Unilok Male Connector, 1/8 Tube Fitting x 1/8-27 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A .

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.20 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

G

N/A 7/16 in

H

N/A 7/16 in

P

N/A 1/8 in

T

N/A 1/8 in

B

N/A 0.94 in

F Minimum

N/A 0.38 in