Unilok Tube Fittings, , Male Branch Tee, 3/16 Tube Fitting x 3/16 Tube Fitting x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/16 in

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A Unilok

Shape

N/A Tee

End Connections

N/A TF x TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.92 in

Bx

N/A 0.70 in

By

N/A 0.70 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.12 in

F

N/A 0.38 in

G

N/A 1/2 in

H

N/A 7/16 in

P

N/A 1/8 in

T

N/A 3/16 in

Ax

N/A 0.96 in

B

N/A 1.40 in