Unilok Tube Fittings, , Male Branch Tee, 1/8 Tube Fitting x 1/8 Tube Fitting x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/8 in

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A Unilok

Shape

N/A Tee

End Connections

N/A TF x TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.86 in

Bx

N/A 0.67 in

By

N/A 0.70 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

F

N/A 0.38 in

G

N/A 7/16 in

H

N/A 7/16 in

P

N/A 1/8 in

T

N/A 1/8 in

Ax

N/A 0.93 in

B

N/A 1.34 in