Unilok Male Adapter, 1/2 Tube Stub x 1/4-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 0.28 in

H

N/A 9/16 in

P

N/A 1/4 in

T

N/A 1/2 in

B

N/A 1.71 in

F Minimum

N/A 0.56 in