Unilok Male Adapter, 5/16 Tube Stub x 1/4-18 MNPT, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 0.18 in

H

N/A 9/16 in

P

N/A 1/4 in

T

N/A 5/16 in

B

N/A 1.46 in

F Minimum

N/A 0.56 in