Unilok Tube Fittings, , Female Run Tee, 3/4 Tube Fitting x 3/4-14 FNPT x 3/4 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Tee

End Connections

N/A TF x FNPT x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Female National Pipe Thread

Dimensions

A

N/A 3.01 in

Bx

N/A 1.36 in

By

N/A 1.25 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 3/8 in

P

N/A 3/4 in

T

N/A 3/4 in

Ax

N/A 1.76 in

B

N/A 2.61 in