Unilok Tube Fittings, , Female Branch Tee, 1/2 Tube Fitting x 1/2 Tube Fitting x 1/2-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 1/2 in

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A Unilok

Shape

N/A Tee

End Connections

N/A TF x TF x FNPT

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Female National Pipe Thread

Dimensions

A

N/A 3.06 in

Bx

N/A 1.13 in

By

N/A 1.12 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

G

N/A 7/8 in

H

N/A 1 in

P

N/A 1/2 in

T

N/A 1/2 in

Ax

N/A 1.53 in

B

N/A 2.26 in