Griplok Bore Through Male Connector-Bored Through, 1/16 Tube Fitting x 1/16 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/16-27

Brand Series

N/A Griplok

Shape

N/A Straight

Specialty

N/A Bore Through

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.00 in

C

N/A 0.49 in

G

N/A 5/16 in

H

N/A 5/16 in

P

N/A 1/16 in

T

N/A 1/16 in

B

N/A 0.79 in

F Minimum

N/A 0.38 in