Griplok Female Connector, 1/16 Tube Fitting x 1/8-27 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/16 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x FNPT

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End by Female National Pipe Thread

Dimensions

A

N/A 1.02 in

C

N/A 0.49 in

D

N/A 0.40 in

E

N/A 0.05 in

G

N/A 5/16 in

H

N/A 9/16 in

P

N/A 1/8 in

T

N/A 1/16 in

B

N/A 0.81 in