Griplok Female Connector, 1 Tube Fitting x 1-11 1/2 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x FNPT

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End by Female National Pipe Thread

Dimensions

A

N/A 2.53 in

C

N/A 1.12 in

D

N/A 1.31 in

E

N/A 0.88 in

G

N/A 1 1/2 in

H

N/A 1 5/8 in

P

N/A 1 in

T

N/A 1 in

B

N/A 1.97 in