Griplok Female Adapter, 1 Tube Stub x 1-11 1/2 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A Tube Stub x FNPT

Production Category

N/A 4

End Connection Type

N/A Griplok Stub End by Female National Pipe Thread

Dimensions

E

N/A 0.95 in

H

N/A 1 5/8 in

P

N/A 1 in

T

N/A 1 in

B

N/A 2.71 in

F Minimum

N/A 1.21 in