Griplok Bulkhead Bulkhead Male Connector, 1/2 Tube Fitting x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Griplok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End by Male National Pipe Thread

Dimensions

A

N/A 2.56 in

Bx

N/A 1.25 in

D

N/A 0.97 in

E

N/A 0.37 in

F

N/A 0.56 in

G

N/A 7/8 in

H

N/A 15/16 in

P

N/A 3/8 in

T

N/A 1/2 in

Ax

N/A 1.65 in

B

N/A 2.09 in

Hx

N/A 15/16 in

Maximum Panel Thickness

N/A 0.50 in

Panel Hole Drill Size

N/A 49/64 in