Griplok 45° Male Elbow, 3/8 Tube Fitting x 3/8-18 MNPT, Alloy 400
Unit of Measure

Specifications

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Griplok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.20 in

Bx

N/A 0.86 in

By

N/A 0.95 in

C

N/A 0.81 in

D

N/A 0.71 in

E

N/A 0.28 in

G

N/A 11/16 in

H

N/A 3/4 in

P

N/A 3/8 in

T

N/A 3/8 in

F Minimum

N/A 0.56 in