Duolok Tube Fittings, , Male Run Tee, 8 Tube Fitting x 1/4-18 MNPT x 8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 10 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x MNPT x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 67.0 mm

Bx

N/A 23.8 mm

By

N/A 26.4 mm

C

N/A 17.2 mm

G

N/A 12 mm

P

N/A 4 in

T

N/A 10 mm

Ax

N/A 33.5 mm

B

N/A 50.3 mm

F Minimum

N/A 14.4 mm