Duolok Tube Fittings, , Male Run Tee, 1/8 Tube Fitting x 1/4-18 MNPT x 1/8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 1/8 in

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x MNPT x Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.89 in

Bx

N/A 0.71 in

By

N/A 0.92 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

F

N/A 0.56 in

G

N/A 7/16 in

H

N/A 9/16 in

P

N/A 1/4 in

T

N/A 1/8 in

Ax

N/A 0.97 in

B

N/A 1.63 in