Duolok Tube Fittings, , Male Run Tee, 3/8 Tube Fitting x 3/8-18 MNPT x 3/8 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x MNPT x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 2.42 in

Bx

N/A 1.02 in

By

N/A 1.11 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

F

N/A 0.56 in

G

N/A 11/16 in

H

N/A 13/16 in

P

N/A 3/8 in

T

N/A 3/8 in

Ax

N/A 1.31 in

B

N/A 2.13 in