Duolok Male Elbow, 6 mm Tube Fitting x 1/2-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 31.8 mm

Bx

N/A 22.4 mm

By

N/A 33 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4.8 mm

H

N/A 13/16 in

P

N/A 1/2 in

T

N/A 6 mm

F Minimum

N/A 19.0 mm