Duolok Male Elbow, 3 mm Tube Fitting x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 23.6 mm

Bx

N/A 17 mm

By

N/A 17.8 mm

C

N/A 15.3 mm

D

N/A 12.9 mm

E

N/A 2.4 mm

H

N/A 7/16 in

P

N/A 1/8 in

T

N/A 3 mm

F Minimum

N/A 9.7 mm