Duolok Male Elbow, 4 mmTube Fitting x 1/4-18 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 4 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 25.4 mm

Bx

N/A 18.8 mm

By

N/A 23.4 mm

C

N/A 16.1 mm

D

N/A 13.7 mm

E

N/A 2.4 mm

G

N/A 12 mm

P

N/A 1/4 in

T

N/A 4 mm

F Minimum

N/A 14.2 mm