Duolok Male Elbow, 2 in. Tube Fitting x 2-11 1/2 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 4.22 in

Bx

N/A 2.75 in

By

N/A 2.78 in

C

N/A 2.47 in

D

N/A 2.66 in

E

N/A 1.81 in

F

N/A 1.06 in

G

N/A 3 in

H

N/A 2 3/4 in

P

N/A 2 in

T

N/A 2 in