Duolok Male Connector, 10mm Tube Fitting x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 36.3 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 4.8 mm

F

N/A 9.7 mm

G

N/A 19 mm

H

N/A 18 mm

P

N/A 1/8 in

T

N/A 10 mm

B

N/A 28.7 mm