Duolok Male Connector, 1 1/4 Tube Fitting x 1 1/4-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 3.04 in

C

N/A 1.53 in

D

N/A 1.62 in

E

N/A 1.09 in

F

N/A 0.94 in

G

N/A 1 7/8 in

H

N/A 1 3/4 in

P

N/A 1 1/4 in

T

N/A 1 1/4 in

B

N/A 2.17 in