Duolok Male Connector, 3mm Tube Fitting x 1/8-27 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 30.5 mm

C

N/A 15.3 mm

D

N/A 12.9 mm

E

N/A 2.4 mm

F

N/A 9.7 mm

G

N/A 12 mm

H

N/A 12 mm

P

N/A 1/8 in

T

N/A 3 mm

B

N/A 23.9 mm