Duolok Male Connector, 16mm Tube Fitting x 3/4-14 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 50.5 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 12.7 mm

F

N/A 19 mm

G

N/A 25 mm

H

N/A 27 mm

P

N/A 3/4 in

T

N/A 16 mm

B

N/A 40.4 mm