Duolok Male Connector, 15mm Tube Fitting x 1/2-14 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 15 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 49 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 11.9 mm

F

N/A 19 mm

G

N/A 25 mm

H

N/A 24 mm

P

N/A 1/2 in

T

N/A 15 mm

B

N/A 38.9 mm