Duolok Tube Fittings, , Male Branch Tee, 12mm Tube Fitting x 12mm Tube Fitting x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 12 mm

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 3/8-18

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

Bx

N/A 25.9 mm

By

N/A 25.9 mm

C

N/A 22.0 mm

D

N/A 22.8 mm

E

N/A 9.5 mm

F

N/A 14.2 mm

G

N/A 22 mm

H

N/A 21 mm

P

N/A 3/8 in

T

N/A 12 mm

Ax

N/A 36 mm

B

N/A 51.8 mm