Duolok Tube Fittings, , Male Branch Tee, 10mmTube Fitting x 10mm Tube Fitting x 1/2-14 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 10 mm

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

Bx

N/A 25.9 mm

By

N/A 25.9 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 7.1 mm

F

N/A 14.4 mm

G

N/A 19 mm

H

N/A 21 mm

P

N/A 1/2 in

T

N/A 10 mm

Ax

N/A 33.5 mm

B

N/A 51.8 mm