Duolok Male Adapter, 1 Tube Stub x 1-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 0.75 in

H

N/A 1 3/8 in

P

N/A 1 in

T

N/A 1 in

B

N/A 2.56 in

F Minimum

N/A 0.94 in