Duolok Male Adapter, 8 Tube Stub x 1/4-18 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 8 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 5.6 mm

F

N/A 14.2 mm

H

N/A 14 mm

P

N/A 1/4 in

T

N/A 8 mm

B

N/A 39.1 mm