Duolok Male Adapter, 12 Tube Stub x 1/2-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 8.8 mm

F

N/A 19.1 mm

H

N/A 22 mm

P

N/A 1/2 in

T

N/A 12 mm

B

N/A 52.1 mm