Duolok Male Adapter, 10 Tube Stub x 3/8-18 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Male National Pipe Thread

Dimensions

E

N/A 7.1 mm

F

N/A 14.2 mm

H

N/A 18 mm

P

N/A 3/8 in

T

N/A 10 mm

B

N/A 40.6 mm