Duolok Tube Fittings, , Female Run Tee, 12 Tube Fitting x 3/8-18 FNPT x 12 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 12 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x FNPT x Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 58.4 mm

Bx

N/A 25.9 mm

By

N/A 22.4 mm

C

N/A 22.0 mm

D

N/A 22.8 mm

E

N/A 10.3 mm

G

N/A 22 mm

H

N/A 20.6 mm

P

N/A 1/4 in

T

N/A 12 mm

Ax

N/A 36 mm

B

N/A 48.3 mm