Duolok Female Elbow, 316 SS, 18 mm Tube Fitting x 1/2 in FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 18 mm

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x FNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 39.6 mm

Bx

N/A 29.7 mm

By

N/A 28.4 mm

C

N/A 21.8 mm

D

N/A 24.3 mm

E

N/A 14.9 mm

G

N/A 30 mm

H

N/A 27 mm

P

N/A 1/2 in

T

N/A 18 mm