Duolok Female Elbow, 316 SS, 3/4 in Tube Fitting x 3/4 in FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x FNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 1.76 in

Bx

N/A 1.37 in

By

N/A 1.26 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 3/8 in

P

N/A 3/4 in

T

N/A 3/4 in