Duolok Female Elbow, Brass, 16 mm Tube Fitting x 1/2 in FNPT
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x FNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 39.5 mm

Bx

N/A 29.7 mm

By

N/A 28.4 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 12.7 mm

G

N/A 25 mm

H

N/A 27 mm

P

N/A 1/2 in

T

N/A 16 mm